??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 66
HELP_VARIABLE
Company
WMBerg
Description
PJS82 & PJA82 - Precision Spur Gears - 0.25 Module 5mm Bore 3mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PJS82-192 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.25
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
10 mm
B
Bore
5 mm
FW
Face Width
3 mm
HS
Hub Style
pin hub