??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75_45 - Cinch Connectivity Solutions
Bill of material
PL75-45
PN
Part Number
PL75-45
DESC
Description
TRB Plug, Wrench Crimp, Straight, 3-lug, For M27500-22TE2T14
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M27500-22TE2T14, 1100-66F
MF
Max Frequency
500 MHz