??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
PMB5-Series
Bill of material
HellermannTyton 151-02255
IDNR
Identification
DESCRIPTION14
Short Description
Paste Adhesive Mount
MANUFACTURE19
Manufacturer Type Description
PMB5
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
LAENGEL
Length L
36.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
10.7 mm
BREITEW
Width (W)
36.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
4.8 mm
URL1
Deeplink
Deeplink