??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PMV-L - Indexing Plunger Lever Type with Flange
Bill of material
PMV-10-20-L-BK
CN
Catalog Number
D
Length D
37 mm
L
Height L
54 mm
LC
Height LC
6.1
H
Height H
16 mm
H1
Width H1
20 mm
C
Width C
10 mm
R
Width R
6.1 mm
B
Diameter B
mm
E
Width E
34 mm
F
Width F
48 mm
G
Width G
35 mm
S
Height S
14 mm
T
7.5 mm
MASS
Mass
g
LOAD
Load
16/55 N