您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
004970
Knocks Fluid-Technik
Standard
Filter regulator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{knocks/standard_series/filter_regulator/preazisionsfilterregler_o_man_buntmetallfrei.prj},{NB=004970},{CNSORDERNO=004970},{TYP=FDP.11 E3},{CNSORDERNO2=9.6211.00.101.0V},{DN=10013507},{ARTNR=778.83},{DESC1=Präzisions-Filterregler G1/4 0,1-3 10µm mit Metallbehälter und manuellem Ablass},{DESC2=Precision filter regulator G1/4 0,1-3 10μm with metal bowl and manual drain},{GEW=G 1/4},{INFO=Info pdf},{CNSMASSEXACT=1.119}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Knocks Fluid-Technik
Description
Precision regulator BG1 - Standard series
Bill of material
004970
CNSORDERNO
Article-number
004970
004970
TYP
Type
FDP.11 E3
FDP.11 E3
DESC
Description
Precision filter regulator G1/4 0,1-3 10μm with metal bowl and manual drain
Precision filter regulator G1/4 0,1-3 10μm with metal bowl and manual drain
INFO
Info pdf
Info pdf
CNSMASSEXACT
Weight
1.119
1.119
kg