??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
GAMM
Description
PRNA - Piede regolabile
Bill of material
7323311
CODE
code
MOD
Modello
D1
mm
D
mm
B
10 mm
A
mm
A1
19 (-22) °
L
24.5 mm
S
1,5 - 2 mm
MAT
Materiale
Tecnopolimero nero. Per tubo tondo.