??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA361-7IR
Bill of material
PSA361-7IR
PN
Part Number
PSA361-7IR
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 43W, Output 36VDC, 1.2A, Input 44-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment
POWER
Power
43 W
OV
Output Voltage
36 VDC
OC
Output Current
1.2 A
VIN
Voltage Input
44-144 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
36 VDC
LOUT1
Iout 1
1.2 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment