??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA481-9IR
Bill of material
PSA481-9IR
PN
Part Number
PSA481-9IR
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 48W, Output 48VDC, 1A, Input 58-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment
POWER
Power
48 W
OV
Output Voltage
48 VDC
OC
Output Current
1 A
VIN
Voltage Input
58-144 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
Iout 1
1 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment