??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC368-9LIRG
Bill of material
PSC368-9LIRG
PN
Part Number
PSC368-9LIRG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 288W, Output 36VDC, 8A, Input 42-80VDC, Input Filter, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
POWER
Power
288 W
OV
Output Voltage
36 VDC
OC
Output Current
8 A
VIN
Voltage Input
42-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
36 VDC
LOUT1
Iout 1
8 A
AFO
Auxiliary functions and options
Input filter, Inhibit input, Control input for output voltage adjustment