??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
PSFCN, PSFCQ, PPSFCN, PPSFCQ - Full Length Surface Treated Shafts - One End Threaded - One End Threaded with O.D. same as Shaft O.D. Type
Bill of material
PSFCN20-25-F2-B0-P6
PN
Part Number
TS
Type Selection
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P Selection
Y
(Y) Max.
mm
R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT16
Add Undercut
PC
0.0 mm
GG
g
0 mm
ALT40
Set Screw Flats (Depth Designated Type)
mm
FCJ
FCJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HH
mm