??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WMBerg
Description
PSGS6M & PSDS6M - Rack Driven Ball Slide Pinions - 20º Pressure Angle - Stainless Steel 1.4305
Bill of material
PSGS6M-20H
PN
Product No.
DES
Description
Rack Driven Ball Slide Pinion
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel 1.4305
MOD
Module
mm
N
Number Of Teeth
PA
Pressure Angle
20 °
PD
Pitch Diameter
8.00 mm
OD
Outside Diameter
mm
D
Shaft Diameter
6.000 mm
US
Use for Slides