??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK1220-9ECBG
Bill of material
PSK1220-9ECBG
PN
Part Number
PSK1220-9ECBG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 240W, Output 12VDC, 20A, Input 15-80VDC, Inrush Current Limitation, Thyristor Crowbar, Cooling Plate Large, RoHS Compliant
POWER
Power
240 W
OV
Output Voltage
12 VDC
OC
Output Current
20 A
VIN
Voltage Input
15-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 16HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
20 A
AFO
Auxiliary functions and options
Inrush current limitation, Thyristor crowbar, Cooling plate large