??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK4812-9B1G
Bill of material
PSK4812-9B1G
PN
Part Number
PSK4812-9B1G
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 576W, Output 48VDC, 12A, Input 58-144VDC, Cooling Plate Small, RoHS Compliant
POWER
Power
576 W
OV
Output Voltage
48 VDC
OC
Output Current
12 A
VIN
Voltage Input
58-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 16HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
Iout 1
12 A
AFO
Auxiliary functions and options
Cooling plate small