??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS3612-7 - Bel Power Solutions
Bill of material
PSS3612-7
PN
Part Number
PSS3612-7
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 432W, Output 36VDC, 12A, Input 42-80VDC
POWER
Power
432 W
OV
Output Voltage
36 VDC
OC
Output Current
12 A
VIN
Voltage Input
42-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-25 to 71 °C
DIMENSION
Dimension
3U / 12HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
36 VDC
LOUT1
Iout 1
12 A