??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
HEFA
Description
PTN450 - Hollow rotary platform PTN450
Bill of material
PTN450-10-35114.3M12200LR101.5
CNSORDERNO
S
Specifications
PTN450
TR
transmission ratio
10
SPDJ
Adapted motor
SRDCC
Input installation size
D1
mm
D2
114.3 mm
D3
M12
D4
200.0 mm
LR
LR101.5
INFOTEXT
website