??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ptt1600_12_054nac - Bel Power Solutions
Bill of material
PTT1600-12-054NAC
PN
Part Number
PTT1600-12-054NAC
DESC
Description
Front End AC-DC Power Supply, Power 1600W, Output 12VDC, 133A, Input 100-240VAC, Normal Airflow
POWER
Power
1600 W
VI
Voltage Input
100-240 VAC
OV
Output Voltage
12 VDC
OC
Output Current
133 A
OT
Operating Temperature
0 to 50 °C