??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Baldor Reliance
Description
QD HTD 5mm - QD HTD Sprockets
Bill of material
114646
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
mm
DES
Description
WT
Weight
LBS
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
FD
Flange Diameter
Inch
TY
Type
BOREMIN
Min. Bore
1/2 Inch
BOREMAX
Max. Bore
Inch
M
Inch
K
Inch
F
0.89 Inch