您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
CHAMBRELAN - RA554VF-0650
Chambrelan
Telescopic slides with over extension
Steel telescopic slides with over extension
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chambrelan/over20extension/steel/ra554vf.prj},{NB=chambrelan_RA554VF-0650-0},{NNCUSTOM=RA554VF},{NTCUSTOM=4 beams ball bearing telescopic slides},{CNSORDERNO=RA554VF-0650},{DESC=4 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=650},{D=1000},{LOAD=105},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/RA554VF},{INAMECLOSED=02963__ra554vf2d06502d0},{INAMEOPEN=02964__ra554vf2d06502d1},{SHA256CLOSED=aZkd6va60biNtkXNB377K41h4HB4GDoRKxHnc/TaLq0=},{SHA256OPEN=DszJ9egSF7W2nzJFmUW94BhDyUK7WwcMB/00WEKcge4=},{NAMECLOSED=02963__ra554vf-0650-0},{NAMEOPEN=02964__ra554vf-0650-1},{REFCLOSED=RA554VF-0650-0},{REFOPEN=RA554VF-0650-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Chambrelan
Description
RA554VF - Steel Heavy Duty Telescopic Slide - Over Extension with Lock in & out - max Load rating : 116 kg - Lengths : 300 - 1200 mm
Bill of material
CHAMBRELAN - RA554VF-0650
CNSORDERNO
RA554VF-0650
RA554VF-0650
DESC
4 beams ball bearing telescopic slides
MATERIAL
Material
Zinc plated carbon Steel
L
Extension
650
650
mm
D
Closed length
1000
1000
mm
LOAD
Load per pair on major axis
105
105
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail