??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 161
HELP_VARIABLE
Company
Rigon
Description
RBAL (HWS) - Precision Matrixes with Collar DIN 9845 Shape A
Bill of material
RBAL HWS 09,90X28
SIG
Designation
RBAL
COD
Code
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L
Length
28 mm
MAT
Material
Special Steel 12% Chromium (HWS)
HD
Hardness
62...65 HRC
TR
Thermic treatment
Quenching and tempering
FIN
Surface finishing
Grinding and lapping