??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-10Y54F
Bill of material
RFT-10Y54F
PN
Part Number
RFT-10Y54F
DESC
Description
DC-DC,14-160V Input, 54V/0.19A Output 10W RoHS
POWER
Power
10 W
VI
Voltage Input
14-160 VAC
OV
Output Voltage
54 VDC
AOV
Adjustable Output Voltage
48.6-59.4 VDC
OC
Output Current
0,19 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 40.0 x 11.8 mm
CT
Cooling Type
Conduction Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
54 VDC