??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-20Y12
Bill of material
RFT-20Y12
PN
Part Number
RFT-20Y12
DESC
Description
DC-DC,14-160V Input, 12V/1.67A Output 20W RoHS
POWER
Power
20 W
VI
Voltage Input
14-160 VAC
OV
Output Voltage
12 VDC
AOV
Adjustable Output Voltage
10.8-13.2 VDC
OC
Output Current
1,67 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
CT
Cooling Type
Conduction Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
12 VDC