??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-30Y28C
Bill of material
RFT-30Y28C
PN
Part Number
RFT-30Y28C
DESC
Description
DC-DC,14-160V Input, 28V/1.07A Output 30W RoHS
POWER
Power
30 W
VI
Voltage Input
14-160 VAC
OV
Output Voltage
28 VDC
AOV
Adjustable Output Voltage
25.2-30.8 VDC
OC
Output Current
1,07 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 25.4 x 22.8 mm
CT
Cooling Type
Convection Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
28 VDC