??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Sep 29, 2023. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
RGIS050 - With options
Bill of material
RGIS050-002270S1S1-NNF-05A
CNSORDERNO
RGIS050-002270S1S1-NNF-05A
TA1
270 °
ANGLE
270 °
CHDX
'1','1 : Left helix/1 dwell', '5','5 : Right helix/1 dwell'
ICRX
'N','N : N','J','J : J'
OCX
'F','F','A','A','X','X','C','C','S','S','B','B','Y','Y','D','D'
TSGSX
'05','05 : TSF5','06','06 : TSF6'
RTTRX
'A','A','B','B','C','C','D','D'
STEP
-
INFOTEXT
Product Info
Product Info