??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rigon
Description
RGL - Steel sliding guide
Bill of material
Guide RGL 19 x 500
SIG
Designation
RGL
COD
Code
A
mm
B
19 mm
C
7 mm
D
Thread
M6
E
12.5 mm
F
25 mm
G
14 mm
H
mm
L
mm
MAT
Material
UNI 88 MM CRV 8 Ku
HD
Surface hardness
60-62 HRC
TR
Thermic treatment
Hardened
FIN
Surface finishing
Grounded