??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
ROBAC, ROBMC, ROBSC, ROBACF, ROBMCF, ROBAM, ROBMM, ROBSM - Pulleys for Flat Belts - Width L=25~100 - Crowned / V-Groove Straight
Bill of material
ROBAC30-8-L25-H0.3
PN
Part Number
TYPE
Type
ROBAC
TS
Type Selection
TYS
Type Selection
MAT
Material
D
mm
SHS
Shaft Hole Specification
DD
dH7
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H Crowned Type Only
mm
X
X V-Groove Straight Type 0.1mm Increment
mm
Y
Y V-Groove Straight Type 0.1mm Increment
mm
Z
Z V-Groove Straight Type 0.1mm Increment
mm
K
K Key Length
0 mm
M
LL
l
mm
F
mm