??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 215
HELP_VARIABLE
Company
Rigon
Description
RPC3 - Shouldered guide columns
Bill of material
RPC3 25X34X066X170
CODE
Code
D1
d1 g6
mm
D2
d2 e7
mm
D3
d3 +0.0/-0.2
mm
K
K+/-0.5
mm
X
10 mm
L1
mm
L
mm
MAT
Material
Steel 16Cr Ni 4 UNI 7846
HD
Surface hardness
61-63 HRC
RES
Core resistance
110-130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
NOTE
Measurements are carried out on request