??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y54C
Bill of material
RQB-100Y54C
PN
Part Number
RQB-100Y54C
DESC
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 54VDC, 1.85A, Input 14-160VDC, Active High, with Heatsink, Through Hole Mount, RoHS Compliant
POWER
Power
100 W
VI
Voltage Input
14-160 VDC
OV
Output Voltage
54 VDC
OC
Output Current
1.85 A
OT
Operating Temperature
-40 to 105 °C
SF
Standard Footprint
1/4 Brick
ISOLATION
Isolation
Isolated
MT
Mounting Type
Through Hole
DIMENSIONS
Dimensions LxWxH
2.28x1.45x1 Inch
NO
Number of Outputs
1
VOUT
Vout 1
54 VDC
LOUT
lout 1
1.85 A
AL
Active Logic
Active High, with Heatsink
COMPLIANT
RoHS Compliant
RoHS Compliant