RSQB32R-10DZ
SMC
bp2_specialty_cylinder
RSQ Stopper Cylinder (Fixed mounting height)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp2_specialty_cylinder/rsq/rsq_r_v-z_asmtab.prj},{NB=RSQB32R-10DZ(0_0)},{BORE=32},{GASKET=R},{MOUNT=B},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=10},{POS=0},{ACTION=(D) Double acting},{STYLE=(-) Round bar},{BOLT=},{THREAD=0},{PPATH=rsq_r_v-z/assembly/rsq_r_v-z_asmsbl.prj},{NOTE=The position of the width across flats (K) is arbitrary and is not specified.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
RSQ_R_V-Z - Water Resistant Stopper Cylinders
Bill of material
RSQB32R-10DZ
BORE
Bore size
32
32
mm
GASKET
Gasket
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
MOUNT
Mounting style
(B) Through-hole
(A) Both ends tapped
(B) Through-hole
(A) Both ends tapped
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
10.000
15.000
20.000
10.000
15.000
20.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ACTION
Action
(D) Double acting
mm
STYLE
Rod end configuration
(-) Round bar
mm
BOLT
Mounting bolt are shipped together
(-) None
(L) Shipped together
(-) None
(L) Shipped together
THREAD
Thread on/off
on
off
on
off
mm
NOTE
Note
The position of the width across flats (K) is arbitrary and is not specified.