??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Berger Tools
Description
RV 170 EASY MANIFOLD - Miniature height, maximum force - Easy Manifold
Bill of material
RV170-032-E
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
P
Pressure
0 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
FIS
Fixing
PFIS
Position of the fixing collar
F0
Initial force
0 daN
F1I
Isothermal end force
0 daN
F1P
Forza finale politropica
0 daN
V
Volume
cm^3
S
Surface
0.95 cm^2
W
Weight
kg