您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
RW030A1AE6D2
ASCO Numatics
In Motion
Rotary Actuators and Rotary Modules
RW Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{numatics/in_motion/rotary_actuators/rw/rw_asmtab.prj},{NB=RW030A1AE6D2},{AO=4.75},{AS=5.560},{J=1.17},{M=0.45},{L=1.88},{N=0.15},{P=1.00},{C=2.44},{D=1.60},{X=2.64},{W=1.13},{Z=3.211},{DD=1.0005},{CC=2.0005},{Y=2.00},{U=0.20},{AAN=0.190},{AAK=0.153},{BB=0.125},{BBD=0.250},{QN=0.190},{QK=0.153},{A1=0.37},{A2=1.50},{A3=0.25},{A4=0.250},{A5=0.236},{A6=0.229},{A7O=2.455},{A7S=2.455},{R1=0.376},{R2=0.375},{P1O=0.350},{P1S=1.155},{Z1=1.750},{R=0.80},{P2=0.253},{P3=2.362},{QD=0.285},{QDD=0.415},{AAD=0.300},{AADD=0.450},{E=0.4990},{MODEL=RW030},{BS=30 in.-lb},{ROT=90°},{SP1= 'A', 'A = Clockwise', 'B', 'B = Counterclockwise', 'C' , 'C = Clockwise and Counterclockwise'},{SP2= 'D', 'D = No Sensing'},{SEO=1},{SO=A},{ST=6},{SP=D},{SHO=2},{INVALID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ASCO Numatics
Description
RW Series Rotary Actuator - 90 Degree Rotary Actuator
Bill of material
RW030A1AE6D2
PN
Part Number
RW030A1AE6D2
RW030A1AE6D2
BS
Torque Rating
30 in.-lb
30 in.-lb
ROT
Rotation
90°
SEO
Seal Type
1 = NBR (Nitrile) (Standard)
2 = FKM (Fluoroelastomer)
1 = NBR (Nitrile) (Standard)
2 = FKM (Fluoroelastomer)
SO
Shaft Option
A = Standard Single Shaft End
B = Single Shaft Tapped NPTF Port (Both Ends)
C = Single Shaft Tapped "G" Port (Both Ends) "G" Port
Z = Standard Double Shaft End
X = Double Shaft Tapped "G" Port (Both Ends)
A = Standard Single Shaft End
B = Single Shaft Tapped NPTF Port (Both Ends)
C = Single Shaft Tapped "G" Port (Both Ends) "G" Port
Z = Standard Double Shaft End
X = Double Shaft Tapped "G" Port (Both Ends)
ST
Sensing Type
6 = No Sensing Type
1 = Hall Effect - PNP - Standard Cord Set
2 = Hall Effect - NPN - Standard Cord Set
3 = Reed Switch - Standard Cord Set
Z = Hall Effect - PNP - Quick Disconnect Cord Set
Y = Hall Effect - NPN - Quick Disconnect Cord Set
X = Reed Switch - Quick Disconnect
6 = No Sensing Type
1 = Hall Effect - PNP - Standard Cord Set
2 = Hall Effect - NPN - Standard Cord Set
3 = Reed Switch - Standard Cord Set
Z = Hall Effect - PNP - Quick Disconnect Cord Set
Y = Hall Effect - NPN - Quick Disconnect Cord Set
X = Reed Switch - Quick Disconnect
SP
Sensing Position
D = No Sensing
D = No Sensing
SHO
Shock Option
2 = No Shocks
1 = Shocks
2 = No Shocks
1 = Shocks