您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
070505
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/s_2000/f4r_s2_hli_asmtab.prj},{NB=070505},{SS=3},{SS1=3.000000},{PN=070505},{DESCRIPTION=F4R-S2-300L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=3-19/32},{A1=3.5937500},{B=9-1/4},{B1=9.2500000},{C=3-57/64},{C1=3.8906250},{D=5-9/16},{D1=5.5625000},{DD=7-7/8},{DD1=7.8750000},{E=2-25/64},{E1=2.390625},{F=3/4},{F1=0.7500000},{H=7/8},{H1=0.8750000},{J=6-23/64},{J1=6.3593750},{L=4-45/64},{L1=4.7031250},{P=19/64},{P1=0.296875},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=5.1181},{PPATH=f4r_s2_hli_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Baldor Reliance
Description
S-2000 Flange Bearing - Round Labyrinth Seal - S-2000 3 & 4 Bolt Round Flange Bearing -Inch
Bill of material
070505
SS
Shaft Size
3
3
Inch
PN
Part No.
070505
070505
DESCRIPTION
Description
F4R-S2-300L
F4R-S2-300L
EF
Expansion Feature
Non-Expansion Type
Non-Expansion Type
ST
Seal Type
Labyrinth Seal
A
3-19/32
3-19/32
Inch
B
9-1/4
9-1/4
Inch
C
3-57/64
3-57/64
Inch
D
5-9/16
5-9/16
Inch
DD
7-7/8
7-7/8
Inch
E
2-25/64
2-25/64
Inch
F
Bolt Diameter
3/4
3/4
Inch
H
7/8
7/8
Inch
J
6-23/64
6-23/64
Inch
L
4-45/64
4-45/64
Inch
P
19/64
19/64
Inch
X
Total Expansion
1/4
1/4
Inch
Y
0.025
0.025
Inch
Z
3-15/32
3-15/32
Inch