??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bison Gear Motors
Description
S Series - Stainless Steel Integral HP Worm Speed Reducer
Bill of material
RS50-0007-HSB2S-W
PN
Part Number
SIZE
Size
RATIO
Ratio
OS
Output Shaft
M
Mounting
FP
Flange Position
MP
Mounting Position
LUB
Lubrication
MMS
Motor Mount Style
MPT
Motor/Power Type
NMR
Nom. Motor RPM
- RPM
MPOS
Motor Position
°
TYPE
Type
Reducer
OSP
Output Speed
- RPM
MPHP
Motor Power
- HP
OT
Output Torque
- in-lbs
SF
Service Factor
-
OHL
NT
Nom. Torque (in-lbs)
DE
Dynamic efficiency
-
F
ØF
6.5"
A
B
C
D