您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
Secret Fix SAB Carrier WB 100mm-architecture-300-300
Tata Steel
Tata Steel Construction
SAB Profiel
Composite Panels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tata_steel/tata_steel_construction/sab_profiel/composite_panels/sab_sandwich_panels.prj},{NB=Secret Fix SAB Carrier WB 100mm-architecture-300-300},{IDNR=},{LODDEST=architecture},{LODLEVEL=300},{L=300},{T=100},{X=18},{W=1000.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 119
HELP_VARIABLE
Company
Tata Steel
Description
SAB Sandwich Panels - SAB Composite Panels
Bill of material
Secret Fix SAB Carrier WB 100mm-architecture-300-300
PC
Product Code
Secret Fix SAB Carrier WB 100mm
Secret Fix SAB Carrier WB 100mm
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
100
300
200
100
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
T
Thickness
100
100
mm