??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SAFD, SSAFD, PSAFD, PSSAFD, RSAFD, RSSAFD, SFDU, SSFDU, PSFDU, PSSFDU, PSAGD, PSSAGD - Shafts - One End Threaded - One End Tapped with Undercut
Bill of material
SAFD16-25-F5-M5-N4
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT11
Shaft End M Change to Fine Thread
MMC
MMC(Fine) Selection
MMS
MMS(Fine) Selection
M
M(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
Y
(Y) Max.
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT19
Right End Change The Effective Tap Depth to x3