??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-4-100T
Bill of material
SCS-4-4-100T
PN
Part Number
SCS-4-4-100T
DESC
Description
SMD Current Transformer 820µH @ 100Khz\100mV, Sec. 9.50Ω Max, Pri. ref. 0.003Ω, Pri. current 7A Max.
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
820
DCR
DCR PRI
0,003 mΩ
TRPS
Turns Ratio PRI: SEC
100:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
3,55 mm
DIMENSIONS
Dimensions
4.70 X 3.65 X 3.55 mm
PACKAGING
Packaging
Boxes