??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
GETOtec
Description
Series 6ENHT
Bill of material
6ENHT080A0000
SERIE
Series
6E
PHY
Diameter
mm
VERSION
Version
N = standard
FUNZ
Operation
HT = "H" self lubricating guide
FUNZX
Operation
HT
MAT
Materials
A = corpo alluminio anodizzato, colonne guida inox AISI 420B
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUB1
Position
mm
TF
mm
TG
mm
TH
mm
TI
mm
UF1
mm
UF
mm
G1
mm
A
25.000 mm
WH
mm
C1
mm
H
9.000 mm
W
32.000 mm
C
20.000 mm
K
128.000 mm
L
280.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
0.000 mm
P
M10
T
20.000 mm
FA
11.000 mm
FB
18.000 mm
FC
11.000 mm
SW1
27.000 mm
SW2
30.000 mm
SW3
6.000 mm