??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
igus
Description
Series R09 - Lids on a strip - zip-open along the outer radius
Bill of material
0.3 m R09.20.048.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Inserisci valore per S
Travel
mm
cm
inch
ft
ES
Effective travel distance
210 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Inserisci valore per PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
300.0 mm
AKG1
Number of links
15
H
Nominal height
115.3 mm
D
Overlength Energy Chain radius in final position including safety
88 mm
K
Pi x R safety
195 mm
CNSMASSEXACT
Weight
kg