??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series TZ14 - Loops open along the inner radius
Bill of material
0.2745 m TZ14.50.028.0
ARTNR
Part no.
TZ14.50
INFO
Info PDF
INFO
R
Bending radius
mm
SCH
Tie-wraps
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
249.0 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
BKL
Calculated chain length
274.5 mm
AKG1
Number of links
9
H
Nominal height
81 mm
D
Overlength Energy Chain radius in final position including safety
86 mm
K
Pi x R + safety
150 mm