??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFAP, SSFAP, RSFAP, PSFAP, PSSFAP, PSFGP, PSSFGP - Precision Linear Shafts - One End Stepped Type
Bill of material
SFAP16-25-F5-P5
PN
Part No.
MAT
Material
HT
Heat Treatment
Induction Hardening 58HRC~
ST
Surface Treatment
D
mm
ALT1
Outer Dia. Tolerance (High Precision Class)
DTOL
D Tolerance
mm
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
ALT3
P Dimension Tolerance
PTOL
P Tolerance
0 mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT2
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
ALT4
Wrench Flats
SC
SC 1mm Increment
mm
C
mm
ALT5
Set Screw Flat
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
R
mm