??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-222K-UL
Bill of material
SFAPI-222K-UL
PN
Part Number
SFAPI-222K-UL
DESC
Description
Fixed Axial Power Inductor 2.2mH 158mA 4.48 OHM TH
DCRM
DCR Max.
4,480 Ω
SATURATION
Saturation
0,158 A
INDUCTANCE
Inductance
2200 µH
MAXHEIGHT
Max Height
16,5 mm
DIMMAX
Dimensions Max
16.5*6.6 mm
SHIELDING
Shielding
No