??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SH-PASUS_H, SHD-PASUS_H, SH-PMSUS_H, SHD-PMSUS_H, SH-PHSUS_H, SHD-PHSUS_H - Precision Cleaning Stainless Steel Panels - Hole Type
Bill of material
SH-PASUS2H-50-50-0.8-F9-G5-N3
PN
Part Number
CO
Cleaning Options
FM
Finish Method
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
HT
Type of Hole
BDS
Bolt Dia. Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
ALT3
Relief at Four Corners
CN
CN 1mm Increment
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT4
Bending at One Side
ZM
ZM 1mm Increment
mm
ALT5
Bending at Right and Left Side
XM
XM 1mm Increment
mm
ALT6
Bending at 4 Sides
XYM
XYM 1mm Increment
mm
ALT7
Same Size Chamfer at Four Corners