??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SHRB, SHWB, SHWPB_b - Burden Load Slide Guides - Interchangeable, Small Preload Type (With Resin Retainer) - Block
Bill of material
block_SHRB30
PN
Part No.
H
Assembly Height
mm
BT
Block Type
MAT
Material
Carbon Steel
HARD
Hardness
58HRC~
HRT
Heat Resistant Temperature
0 ~ 50 °C
W1
mm
B
mm
L1
mm
L2
mm
W
mm
P1
mm
P2
mm
S1
LL
l1
mm
T
mm
BB
b
mm
E
11 mm
T1
mm
CD
Basic Load Rating C(Dynamic)
kN
CO
Basic Load Rating Co(Static)
kN
M1
M1 Allowable Static Moment
Nm
M2
M2 Allowable Static Moment
Nm
M3
M3 Allowable Static Moment
Nm
MB1
Block Mass No Shoulder
kg
MB2
Block Mass With Shoulder
kg