??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SHXU, GSHXU, SSHXU, CSHXU - Support Pins - Stepped, Configurable - Shouldered - Tapped Type
Bill of material
SHXU8-P5.0-Q4.00-K8-L10.00-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H
mm
M1
M1 (Coarse)
MM
m
mm
ALT1
Wrench Flats
HC
HC 1mm Increment
mm