??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Side clamp with draw-down jaw - -
Bill of material
320500
BEST
Order No.
GEWINDE
Thread
M 6 mm
NUTEN
Slots
T-slot 6 mm
AUSF
Version
VERSTELL
Adjustment range
2,5 mm
B
Width
25 mm
H
Height
27 mm
L
Length
65 mm
BS
Description
Information
Infotext