您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
101420027
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_24b_1.prj},{NB=101420027},{Z=27},{DE=343.0},{DP=328.19},{CNSORDERNO=101420027},{DM=*150},{DMX=150.0},{D1=30},{A=60},{KG=19.37},{B1=24.1},{C=4},{R3=38}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 41
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets 24B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
Bill of material
101420027
Z
Number of teeth
27
27
DE
de
343.0
343.0
mm
DP
dp
328.19
328.19
mm
CNSORDERNO
Order number
101420027
101420027
DM
dm
*150
*150
mm
D1
30
30
mm
A
60
60
mm
KG
19.37
19.37
kg
B1
24.1
mm
C
4
mm
R3
r3
38
mm