??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-ADSTC, SH-ADSTC, SHD-ADSTC, SL-ADSTHC, SH-ADSTHC, SHD-ADSTHC - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Small Flat Head - Tapped
Bill of material
SL-ADSTC12-P7.00-L11-B3.0
PN
Part Number
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
L
L 1mm Increment
B
B 0.1 mm Increment
M
M (Coarse)
C
1.0 mm
LL2
l2
mm
ALT1
Air Vent
ALT2
C Chamfered Size
ALT3
Hex Socket Machining
ALT4
Wrench Hole Machining
ALT5
P Dim. Tolerance Change