??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMRFRP, SH-BMRFRP, SHD-BMRFRP,SL-G-BMRFRP,SH-G-BMRFRP,SHD-G-BMRFRP - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 1 Side, 2 Inlets, Configurable Horizontal
Bill of material
SL-BMRFRP4-R1-G2-K2-P25
PN
Part No.
CO
Cleaning Options
MH
Mounting Hole Selection
R
R (Rc (PT)/ NPT) Selection
G
G (Rc (PT)/ NPT) Selection
K
K (Rc (PT)/ NPT) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No.of Pitches
PT
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11 mm
HH
h (Mounting Hole)
6.5 mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5 mm
DD1
d1 (Mounting Hole)
5.1 mm
HH1
h1 (Mounting Hole)
5.5 mm