??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTLACP, SH-BTLACP, SHD-BTLACP, SL-BTLACAP, SH-BTLACAP, SL-G-BTLACP, SH-G-BTLACP, SHD-G-BTLACP, SL-G-BTLACAP, SH-G-BTLACAP - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Configurable BTLA_Series - 20 Square
Bill of material
SL-BTLACP4-Q1-R1-P15
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ M (Coarse)) Selection
R
R (Rc (PT)/ M (Coarse)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
20 mm
B
20 mm
E
20 mm
F
10 mm
X
5 mm
Y
4 mm
DD
d (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5