??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-CIMRSF,SH-CIMRSF,SHD-CIMRSF - (Precision Cleaning) Shim Rings - Configurable
Bill of material
SL-CIMRSF-D4-V0-T0.05
PN
Part No.
SL-CIMRSF-D4-V0-T0.05
TP
Type Selection
SL-CIMRSF,SH-CIMRSF,SHD-CIMRSF
TYPE
Type
SL-CIMRSF
H
Hardness
370~430HV
CM
Cleaning Method
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
TS
T Selection
mm
TTOL
T Tolerance
+/-0.005 mm
V
V Selection (0.5mm Increment for V=3 or More)
mm
ALT1
Keyway Relief
BB
b
0 mm
TT
t
0.0 mm