??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FTCLSS, SH-FTCLSS, SHD-FTCLSS, SL-FTCLSSR, SH-FTCLSSR, SHD-FTCLSSR, SL-FTCLSUS, SH-FTCLSUS, SHD-FTCLSUS, SL-FTCLAN, SH-FTCLAN, SL-FTCLA, SH-FTCLA, SL-FTCLAB, SH-FTCLAB - (Precision Cleaning) Shouldered Straight Spacers - Configurable Dimensions - Configurable Type
Bill of material
SL-FTCLSS-V2.0-D4-H6-T1-L10.0
PN
Part Number
SL-FTCLSS-V2.0-D4-H6-T1-L10.0
TYPE
Type
SL-FTCLSS
TS
Type Selection
SL-FTCLSS, SH-FTCLSS, SHD-FTCLSS, SL-FTCLSSR, SH-FTCLSSR, SHD-FTCLSSR, SL-FTCLSUS, SH-FTCLSUS, SHD-FTCLSUS, SL-FTCLAN, SH-FTCLAN, SL-FTCLA, SH-FTCLA, SL-FTCLAB, SH-FTCLAB
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
V
V 0.5mm Increment (V3 or More)
mm
H
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
Standard Grade T Tolerance
TTOL
T Tolerance
+0.1/-0.1 mm
ALT2
C Chamfering
CC
CC 0.5mm Increment
mm
ALT3
Tapping
ALT4
Set Screw Hole
MC
MC Selection
WMC
WMC Selection
ALT6
Inner Diameter Tolerance
ALT5
Slitting